??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCC S4B5-S4B5-3A-313-YX8534-006-C009
HELP_VARIABLE
Company
Balluff
Description
Double-Ended Cordsets
Bill of material
BALLUFF BCC S4B5-S4B5-3A-313-YX8534-006-C009
VERF
Availability
Available
BC
Order code
BCC0JT4
TC
Artikelbezeichnung
BCC S4B5-S4B5-3A-313-YX8534-006-C009
PX
Product view
56273_00
ICON
TRAFFIC
Customs number
85444290
TECH
Tech. Details
Tech. Detail
EDZ
BAL.BCC0JT4
DESCRIPT
Description
Special characteristics = Washdown, Connection 1 = M12x1-Female, straight, 5-pin, A-coded, Connection 2 = M12x1-Male, straight, 5-pin, A-coded, Cable = TPE-V gray, 0.6 m, Number of conductors = 5, Cable temperature, fixed routing = -50...105 °C, Cable temperature, flexible routing = -25...105 °C, Operating voltage Ub = 60 VDC / 60 VAC, Rated current (40 °C) = 4.0 A, IP rating = IP67, IP69K/IP67, IP69K, Approval/Conformity = CE, Ecolab, WEEE
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.